SWRA751 September 2022
Description:
This command starts sending/receiving packets using packet transmission parameters such as frequency channel, packet type, and packet length. It is used for Packet TX/RX.
| Command Parameter | Size (bytes) | Value | Description |
|---|---|---|---|
| Frequency mode | 1 |
0x00 0x03 |
Hopping Single frequency |
| TX single-frequency | 1 | 0 - 78 | Selects Bluetooth
frequency channel for transmission. Frequency channel index (k), range 0
– 78
(decimal) |
| RX single-frequency | 1 | 0 - 78, 0xFF | Selects Bluetooth
frequency channel for transmission. Frequency channel index (k), range 0
– 78
(decimal) |
| ACL packet type | 1 | 0x000x010x020x030x040x050x060x070x080x090x0A0x0B | DM1DH1DM3DH3DM5DH52-DH12-DH32-DH53-DH13-DH33-DH5 |
| ACL packet data pattern | 1 |
0x00 0x01 0x02 0x03 0x04 0x05 |
All 0 All 1 5555 (0101 0101 0101 0101b) FOFO (1111 0000 1111 0000b) Ordered PRBS9 random |
| Reserved | 1 | 0xXX | Reserved (Default: 0x00) |
| ACL packet data length | 2 |
0-17 0-27 0-121 0-183 0-224 0-339 0-54 0-367 0–679 0-83 0–552 0-1021 |
DM1 DH1 DM3 DH3 DM5 DH5 2-DH1 2-DH3 2-DH5 3-DH1 3-DH3 3-DH5 |
| Power level | 1 | 0 - 15 | 15 = Max Output Power, 0 = Min Output Power |
| Disable whitening | 1 |
0x00 0x01 |
Enable whitening Disable whitening |
| PRBS9 initialization value | 2 | 0x0000 - 0x01FF | Used only in PRBS9 patterns to initialize PRBS9 data |
| Returned Value | Description | Size (bytes) | Events Generated |
|---|---|---|---|
| 0x00 0x01 – 0xFF |
Command succeeded. Command failed. |
1 | Command Complete |