SWRA751 September 2022
Description:
This command starts the A2DP data streaming from the source device.
| Command Parameter | Size (bytes) | Value | Description |
|---|---|---|---|
| Reserved | 4 | For future use |
| Returned Value | Description | Size (bytes) | Events Generated |
|---|---|---|---|
| 0x00 0x01 – 0xFF |
Command succeeded. Command failed. |
1 | Command Complete |