SWRA751 September   2022

 

  1.   Introduction
  2.   Trademarks
  3. 1Command Packet
  4. 2Event Packet
  5. 3HCI Commands
    1. 3.1 HCI Commands List Format
    2. 3.2 Support HCI Commands Detailed Description
      1. 3.2.1  HCI_VS_Write_BD_Addr (0xFC06)
      2. 3.2.2  HCI_VS_Write_CODEC_Config (0xFD06)
      3. 3.2.3  HCI_VS_Write_CODEC_Config_Enhanced (0xFD07)
      4. 3.2.4  HCI_VS_DRP_Read_BER_Meter_Result (0xFD13)
      5. 3.2.5  HCI_VS_DRPb_Tester_Con_RX (0xFD17)
      6. 3.2.6  HCI_VS_LE_Enable (0xFD5B)
      7. 3.2.7  HCI_VS_Set_LE_Test_Mode_Parameters (0xFD77)
      8. 3.2.8  HCI_VS_DRPb_Enable_RF_Calibration (0xFD80)
      9. 3.2.9  HCI_VS_DRPb_Tester_Con_TX (0xFD84)
      10. 3.2.10 HCI_VS_DRPb_Tester_Packet_TX_RX (0xFD85)
      11. 3.2.11 HCI_VS_DRPb_Reset (0xFD88)
      12. 3.2.12 HCI_VS_DRPb_BER_Meter_Start (0xFD8B)
      13. 3.2.13 HCI VS LE Read Ber Test Results (0xFDAE)
      14. 3.2.14 HCI_VS_Read_RSSI (0xFDFC)
      15. 3.2.15 HCI_VS_Write_SCO_Configuration (0xFE10)
      16. 3.2.16 HCI_VS_Set_Pcm_Loopback_Enable (0xFE28)
      17. 3.2.17 HCI_VS_Read_Hardware_Register (0xFF00)
      18. 3.2.18 HCI_VS_Write_Hardware_Register (0xFF01)
      19. 3.2.19 HCI_VS_Update_UART_HCI_Baudrate (0xFF36)
      20. 3.2.20 HCI_VS_Set_Supported_Features (0xFF26)
      21. 3.2.21 HCI_VS_HCILL_Parameters (0xFD2B)
      22. 3.2.22 HCI_VS_Sleep_Mode_Configurations (0xFD0C)
      23. 3.2.23 HCI_VS_Get_System_Status (0xFE1F)
      24. 3.2.24 HCI_VS_Read_Patch_Version (0xFF22)
      25. 3.2.25 HCI_VS_DRPb_Set_Power_Vector (0xFD82)
      26. 3.2.26 HCI_VS_DRPb_Set_Class2_Single_Power (0xFD87)
      27. 3.2.27 HCI_VS_LE_Output_Power (0xFDDD)
      28. 3.2.28 HCI_VS_A3DP_Codec_Configuration (0xFD8E)
      29. 3.2.29 HCI_VS_AVPR_Enable (0xFD92)
      30. 3.2.30 HCI_VS_A3DP_Open_Stream (0xFD8C)
      31. 3.2.31 HCI_VS_A3DP_Close_Stream (0xFD8D)
      32. 3.2.32 HCI_VS_A3DP_Start_Stream (0xFD8F)
      33. 3.2.33 HCI_VS_A3DP_Stop_Stream (0xFD90)
      34. 3.2.34 HCI_VS_A3DP_Sink_Codec_Configuration (0xFD9C)
      35. 3.2.35 HCI_VS_A3DP_Sink_Open_Stream (0xFD9A)
      36. 3.2.36 HCI_VS_A3DP_Sink_Close_Stream (0xFD9B)
      37. 3.2.37 HCI_VS_A3DP_Sink_Start_Stream (0xFD9D)
      38. 3.2.38 HCI_VS_A3DP_Sink_Stop_Stream (0xFD9E)
      39. 3.2.39 HCI_VS_WBS_Associate (0xFD78)
      40. 3.2.40 HCI_VS_WBS_Disassociate (0xFD79)
  6. 4General Hardware Errors
  7. 5Revision History

HCI Commands List Format

Command Name (Opcode)

Description:Command Description

Table 3-1 Command Parameters Command Name (Opcode) Parameter 0, ..., Parameter N
Command Parameter Size (bytes) Value Description
Parameter Name Size in bytes of parameter starting with first byte to be sent to BT device

Value 0

Value 1

Value N

Description 0

Description 1

Description N

Table 3-2 Return Parameters
Returned Value Description Size (bytes) Events Generated

Param0

Param1

ParamN

Description0

Description1

DescriptionN

Size in bytes of returned value starting with first byte received from BT device

Name of event generated due to previous command sent

Ex: Command Complete Event

Note: Parameter 0 is the first byte sent out, then Param 1,...,etc.