SWRA751 September 2022
Description:
This command returns the RSSI value without the Golden Range threshold for a specified connection handle.
| Command Parameter | Size (bytes) | Value | Description |
|---|---|---|---|
| Handle | 2 | 0xXXXX | Connection Handle |
| Returned Value | Description | Size (bytes) | Events Generated |
|---|---|---|---|
| 0x00 0x01 – 0xFF |
Command succeeded. Command failed. |
1 | Command Complete |
| 0xXXXX | Connection Handle | 2 | |
| 0xXX | RSSI (signed 8 bit) | 1 |