SWRA751 September 2022
Description:
This command resets the BT radio to initial state. This command may be used to stop the Continuous_TX transmission initiated via HCI_VS_DRPb_Con_TX.
| Command Parameter | Size (bytes) | Value | Description |
|---|---|---|---|
| None | 0 | N/A | N/A |
| Returned Value | Description | Size (bytes) | Events Generated |
|---|---|---|---|
| 0x00 0x01 – 0xFF |
Command succeeded. Command failed. |
1 | Command Complete |