SWRA751 September 2022
Description:
This command tests the RF transceiver in continuous transmission mode. The transmitter is activated by configuring the transmission parameters such as pattern, modulation, and frequency.
| Command Parameter | Size (bytes) | Value | Description |
|---|---|---|---|
| Modulation | 1 |
0x00 0x01 0x02 0x03 0x04 |
CW - Test pattern (second parameter, below) MUST be set to “All 1” or “All 0” GFSK (BR) π/4-DQPSK (2-EDR) 8DPSK (3-EDR) BLE |
| Test pattern | 1 |
0x00 0x01 0x02 0x03 0x04 0x05 0x06 |
PN9 PN15 5555 (0101 0101 0101 0101b) All 1 All 0 FOFO (1111 0000 1111 0000b) FF00 |
| Frequency | 1 | 0 - 78 | Selects Bluetooth
frequency channel for transmission. Frequency channel index (k), range 0
– 78
(decimal) |
| Power level | 1 | 0x0F - 0x08 | 0x0F(15): Level with Max Output
Power (GFSK, EDR2 or EDR3)0x08(8): Level with Min Output Power (GFSK,
EDR2 or EDR3)0x01(1): Level with BLE Output Power (BLE)
|
| Reserved | 4 | 0xXXXXXXXX | 0x00000000 (Default) |
| Reserved | 4 | 0xXXXXXXXX | 0x00000000 (Default) |
| Returned Value | Description | Size (bytes) | Events Generated |
|---|---|---|---|
| 0x00 0x01 – 0xFF |
Command succeeded. Command failed. |
1 | Command Complete |