SWRA751 September 2022
Description:
This command sets the UART HCI baud rate. All baud rates up to 4 Mbps are valid.
| Command Parameter | Size (bytes) | Value | Description |
|---|---|---|---|
| Baud rate | 4 | 0xXXXXXXXX | Max Baud Rate: 4 Mbps |
| Returned Value | Description | Size (bytes) | Events Generated |
|---|---|---|---|
| 0x00 0x01 – 0xFF |
Command succeeded. Command failed. |
1 | Command Complete |