SWRA751 September 2022
Description:
This command enables PCM loopback between the PCM input data to the PCM output data.
| Command Parameter | Size (bytes) | Value | Description |
|---|---|---|---|
| PCM loopback enable | 1 | 0x00 0x01 |
Stop PCM loopback operation Start PCM loopback operation. |
| Returned Value | Description | Size (bytes) | Events Generated |
|---|---|---|---|
| 0x00 0x01 – 0xFF |
Command succeeded. Command failed. |
1 | Command Complete |