SWRA751 September   2022

 

  1.   Introduction
  2.   Trademarks
  3. 1Command Packet
  4. 2Event Packet
  5. 3HCI Commands
    1. 3.1 HCI Commands List Format
    2. 3.2 Support HCI Commands Detailed Description
      1. 3.2.1  HCI_VS_Write_BD_Addr (0xFC06)
      2. 3.2.2  HCI_VS_Write_CODEC_Config (0xFD06)
      3. 3.2.3  HCI_VS_Write_CODEC_Config_Enhanced (0xFD07)
      4. 3.2.4  HCI_VS_DRP_Read_BER_Meter_Result (0xFD13)
      5. 3.2.5  HCI_VS_DRPb_Tester_Con_RX (0xFD17)
      6. 3.2.6  HCI_VS_LE_Enable (0xFD5B)
      7. 3.2.7  HCI_VS_Set_LE_Test_Mode_Parameters (0xFD77)
      8. 3.2.8  HCI_VS_DRPb_Enable_RF_Calibration (0xFD80)
      9. 3.2.9  HCI_VS_DRPb_Tester_Con_TX (0xFD84)
      10. 3.2.10 HCI_VS_DRPb_Tester_Packet_TX_RX (0xFD85)
      11. 3.2.11 HCI_VS_DRPb_Reset (0xFD88)
      12. 3.2.12 HCI_VS_DRPb_BER_Meter_Start (0xFD8B)
      13. 3.2.13 HCI VS LE Read Ber Test Results (0xFDAE)
      14. 3.2.14 HCI_VS_Read_RSSI (0xFDFC)
      15. 3.2.15 HCI_VS_Write_SCO_Configuration (0xFE10)
      16. 3.2.16 HCI_VS_Set_Pcm_Loopback_Enable (0xFE28)
      17. 3.2.17 HCI_VS_Read_Hardware_Register (0xFF00)
      18. 3.2.18 HCI_VS_Write_Hardware_Register (0xFF01)
      19. 3.2.19 HCI_VS_Update_UART_HCI_Baudrate (0xFF36)
      20. 3.2.20 HCI_VS_Set_Supported_Features (0xFF26)
      21. 3.2.21 HCI_VS_HCILL_Parameters (0xFD2B)
      22. 3.2.22 HCI_VS_Sleep_Mode_Configurations (0xFD0C)
      23. 3.2.23 HCI_VS_Get_System_Status (0xFE1F)
      24. 3.2.24 HCI_VS_Read_Patch_Version (0xFF22)
      25. 3.2.25 HCI_VS_DRPb_Set_Power_Vector (0xFD82)
      26. 3.2.26 HCI_VS_DRPb_Set_Class2_Single_Power (0xFD87)
      27. 3.2.27 HCI_VS_LE_Output_Power (0xFDDD)
      28. 3.2.28 HCI_VS_A3DP_Codec_Configuration (0xFD8E)
      29. 3.2.29 HCI_VS_AVPR_Enable (0xFD92)
      30. 3.2.30 HCI_VS_A3DP_Open_Stream (0xFD8C)
      31. 3.2.31 HCI_VS_A3DP_Close_Stream (0xFD8D)
      32. 3.2.32 HCI_VS_A3DP_Start_Stream (0xFD8F)
      33. 3.2.33 HCI_VS_A3DP_Stop_Stream (0xFD90)
      34. 3.2.34 HCI_VS_A3DP_Sink_Codec_Configuration (0xFD9C)
      35. 3.2.35 HCI_VS_A3DP_Sink_Open_Stream (0xFD9A)
      36. 3.2.36 HCI_VS_A3DP_Sink_Close_Stream (0xFD9B)
      37. 3.2.37 HCI_VS_A3DP_Sink_Start_Stream (0xFD9D)
      38. 3.2.38 HCI_VS_A3DP_Sink_Stop_Stream (0xFD9E)
      39. 3.2.39 HCI_VS_WBS_Associate (0xFD78)
      40. 3.2.40 HCI_VS_WBS_Disassociate (0xFD79)
  6. 4General Hardware Errors
  7. 5Revision History

HCI_VS_HCILL_Parameters (0xFD2B)

Description:

This command controls the behavior of the HCILL deep-sleep protocol.

Table 3-42 Command Parameters HCI_VS_HCILL_Parameters (0xFD2B) inactivity_timeout, retransmit_timeout, rts_pulse_width
Command Parameter Size (bytes) Value Parameter Description
inactivity_timeout 2 0x00-0xFFFF Time from UART inactivity to sending sleep_ind packet. If this value is 0, the device does not send sleep_ind packet. Unit is frames (1.25 ms).
retransmit_timeout 2 0x00-0xFFFF Time from sending WAKEUP_IND packet, to a retransmission of this packet. If this value is 0, no retransmission occurs. Unit is frames (1.25 ms).
rts_pulse_width 1 0x00-0xFF Each WAKEUP_IND packet can be accompanied by a short pulse on the RTS pin. This parameter controls the minimum width of this pulse. If this value is 0, no pulse is sent. Unit is Micro seconds.
Table 3-43 Return Parameters
Returned Value Description Size (bytes) Events Generated
0x00
0x01 – 0xFF
Command succeeded.
Command failed.
1 Command Complete