SWRA751 September 2022
Description:
This command gets the Bluetooth channel index and ADPLL mode and sets the device to continuous reception at the selected frequency.
| Command Parameter | Size (bytes) | Value | Description |
|---|---|---|---|
| Frequency | 1 | 0 - 78 | Selects Bluetooth
frequency channel for transmission. Frequency channel index (k), range 0
– 78
(decimal) |
| ADPLL loop mode | 1 |
0x00 0x01 |
Open Loop - Used during Scanning Modes, i.e. Inquiry Scan and Page Scan Close Loop - Used during Connection Modes, i.e. Active and Sniff Mode |
| Returned Value | Description | Size (bytes) | Events Generated |
|---|---|---|---|
| 0x00 0x01 – 0xFF |
Command succeeded. Command failed. |
1 | Command Complete |