SWRA751 September 2022
Description:
This command returns the value of a specific hardware register.
Command Parameter | Size (bytes) | Value | Description |
---|---|---|---|
Register address | 4 | 0xXXXXXXXX | Address of register |
Returned Value | Description | Size (bytes) | Events Generated |
---|---|---|---|
0x00 0x01 – 0xFF |
Command succeeded. Command failed. |
1 | Command Complete |
0xXXXX | Value of register | 2 | Command Complete |