SWRA751 September 2022
Description:
This command is used to enable the AVPR features:
It is recommended that the AVPR would be disabled once not used, for current consumption reduction. The default AVPR state is disabled.
| Command Parameter | Size (bytes) | Value | Description |
|---|---|---|---|
| Enable/disable AVPR | 1 | 0x0 - 0x1 | Enable/disable the AVPR clock. Enable also reloads the AVPR code.1 - Enable0 - Disable |
| A3DP Role | 1 | 0x0 - 0x1 | 0 – A3DP functional as source1 – A3DP functional as sink |
| Upload code | 1 | 0x0 – 0x1 | 0 – Do not load A3DP code.1 – Load A3DP code. |
| Reserved | 2 | For future use |
| Returned Value | Description | Size (bytes) | Events Generated |
|---|---|---|---|
| 0x00 0x01 – 0xFF |
Command succeeded. Command failed. |
1 | Command Complete |