SWRA751 September 2022
Description:
This command activates the internal software-based BER meter used in Production Line Test (PLT). The VS command controls the reception frequency and the packet/connection parameters. It turns on a continuous RX and triggers the BER meter into operation.
| Command Parameter | Size (bytes) | Value | Description |
|---|---|---|---|
| Frequency | 1 | 0 - 78 | Selects Bluetooth
frequency channel for transmission. Frequency channel index (k), range 0
– 78
(decimal) |
| Reserved | 1 | 0xXX | Default: 0x00 |
| BD address | 6 | 0xXXXXXXXXXXXX | BD address of the device being tested by its internal BER meter |
| LT address | 1 | 0x00-0x05 | Address of the device within a
specific Piconet Default: 0x01 |
| ACL packet type | 1 |
0x00 0x01 0x02 0x03 0x04 0x05 0x06 0x07 0x09 |
DM1 DH1 DM3 DH3 DM5 DH5 2-DH1 2-DH3 3-DH1 |
| ACL packet data length | 2 |
0-17 0-27 0-121 0-183 0-224 0-339 0-54 0-367 0-83 |
DM1 DH1 DM3 DH3 DM5 DH5 2-DH1 2-DH3 3-DH1 |
| Number of packets | 2 | 0x0000 - 0xFFFF | Number of packets from 0 to 65,535 |
| PRBS9 initialization value | 2 | 0x0000 - 0x01FF | Value from which the PRBS pattern generator must start |
| Poll period | 1 | 0x00 - 0xFF | Poll period in number of
Bluetooth frames Default:0x01 |
| Returned Value | Description | Size (bytes) | Events Generated |
|---|---|---|---|
| 0x00 0x01 – 0xFF |
Command succeeded. Command failed. |
1 | Command Complete |