SWRA751 September 2022
Description:
This command returns the current system parameters.
Command Parameters:
HCI_VS_Get_System_Status (0xFE1F) None.
| Return Parameter | Size (bytes) | Value | Parameter Description |
|---|---|---|---|
| Status | 1 | 0x00 0x01-0xFF |
Command succeeded. Command failed. |
| Software version Major | 1 | 0-0xFF | Major value of the software version being used. |
| Software version Internal | 1 | 0-0xFF | Internal value of the software version being used. |
| Chip revision | 1 | 0-0xFF | Defines which hardware revision is used. |
| Chip mode | 1 | 0 1 2 3 4 5 |
Reserved for TI internal use TI mode Reserved for TI internal use Reserved for TI internal use Reserved for TI internal use Reserved for TI internal use. |
| FREF | 2 | 0-0xFFFF | FREF in use (KHz) |
| Slow clock used | 1 | 0 1 |
Internal slow clock used External slow clock used |
| Process type detected | 1 | 0 1 2 |
Weak process detected Nominal process detected Strong process detected |
| Deep-sleep mode | 1 | 0 1 2 3-8 |
Deep sleep disabled Reserved HCILL deep sleep enabled For future use |
| Whitening mode | 1 | 0 1 |
Whitening enabled Whitening disabled |
| CDC mode | 1 | 0 1 |
CDC disabled CDC enabled |
| Self-test | 1 | 0 1 |
Self-test failed Self-test passed |
| Hopping mode | 1 | 0 1 |
Frequency hopping Single-frequency TX and RX |
| UART baud rate | 4 | 0-0xFFFFFFFF | UART baud rate (bps) |
| Temperature index | 1 | 0 1 2 3 4 |
Hot Room Cold Warm Cool |
| Temperature detected | 1 | 0x00-0x7F 0xFF-0x08 |
Positive Value Negative Value |
| I2C status | 1 | 0 1 2 3-15 |
I2C is enabled.E2PROM is
connected. CODEC is connected. For future use |
| FREF/TCXO clock | 2 | 0 | not in use. |
| PLL sharing running mode | 1 | 0 | not in use. |