SWRA751 September 2022
Description:
This command configures the sleep mode to be used.
| Command Parameter | Size (bytes) | Value | Parameter Description |
|---|---|---|---|
| Reserved | 1 | 0x00 0x01 |
Reserved. Reserved. |
| Deep sleep enable | 1 | 0x00 0x01 |
Deep sleep is disabled. Deep sleep is enabled. |
| Deep sleep mode | 1 | 0x0 0x1 0x2 0x3 0x4 0x5 0x6 0x7 0x8 0x9 0xFF |
HCILLReservedReservedReservedReservedH5SPISDIO command deep sleep
protocols (explicit protocol)SDIO clocks deep sleep protocols (implicit
protocol) UART_Break Indication lets device enter deep sleep Do not change. |
| Output I/O to select | 1 | 0 1 0x02 -0xFE 0xFF |
Reserved (do not use)BT_FUNC1
serves as UART_WAKEUP Reserved (do not use) Do not change. |
| Output pull enable | 1 | 0x0 0x1 0xFF |
Output pull (on selected output
I/O) is disabled. Output pull (on selected output I/O) is enabled. Do not change. |
| Input pull enable | 1 | 0x0 0x1 0xFF |
Input pull (on selected output
I/O) is disabled. Input pull (on selected output I/O) is enabled. Do not change. |
| Input I/O select | 1 | 0-1 2 0x03 -0xFE 0xFF |
Reserved (do not use)BT_FUNC2
serves as BT_WAKEUP Reserved (do not use) Do not change. |
| Reserved | 2 | 0x00 | Default value 0x00 must be used. |
| Returned Value | Description | Size (bytes) | Events Generated |
|---|---|---|---|
| 0x00 0x01 – 0xFF |
Command succeeded. Command failed. |
1 | Command Complete |