SWRA751 September   2022

 

  1.   Introduction
  2.   Trademarks
  3. 1Command Packet
  4. 2Event Packet
  5. 3HCI Commands
    1. 3.1 HCI Commands List Format
    2. 3.2 Support HCI Commands Detailed Description
      1. 3.2.1  HCI_VS_Write_BD_Addr (0xFC06)
      2. 3.2.2  HCI_VS_Write_CODEC_Config (0xFD06)
      3. 3.2.3  HCI_VS_Write_CODEC_Config_Enhanced (0xFD07)
      4. 3.2.4  HCI_VS_DRP_Read_BER_Meter_Result (0xFD13)
      5. 3.2.5  HCI_VS_DRPb_Tester_Con_RX (0xFD17)
      6. 3.2.6  HCI_VS_LE_Enable (0xFD5B)
      7. 3.2.7  HCI_VS_Set_LE_Test_Mode_Parameters (0xFD77)
      8. 3.2.8  HCI_VS_DRPb_Enable_RF_Calibration (0xFD80)
      9. 3.2.9  HCI_VS_DRPb_Tester_Con_TX (0xFD84)
      10. 3.2.10 HCI_VS_DRPb_Tester_Packet_TX_RX (0xFD85)
      11. 3.2.11 HCI_VS_DRPb_Reset (0xFD88)
      12. 3.2.12 HCI_VS_DRPb_BER_Meter_Start (0xFD8B)
      13. 3.2.13 HCI VS LE Read Ber Test Results (0xFDAE)
      14. 3.2.14 HCI_VS_Read_RSSI (0xFDFC)
      15. 3.2.15 HCI_VS_Write_SCO_Configuration (0xFE10)
      16. 3.2.16 HCI_VS_Set_Pcm_Loopback_Enable (0xFE28)
      17. 3.2.17 HCI_VS_Read_Hardware_Register (0xFF00)
      18. 3.2.18 HCI_VS_Write_Hardware_Register (0xFF01)
      19. 3.2.19 HCI_VS_Update_UART_HCI_Baudrate (0xFF36)
      20. 3.2.20 HCI_VS_Set_Supported_Features (0xFF26)
      21. 3.2.21 HCI_VS_HCILL_Parameters (0xFD2B)
      22. 3.2.22 HCI_VS_Sleep_Mode_Configurations (0xFD0C)
      23. 3.2.23 HCI_VS_Get_System_Status (0xFE1F)
      24. 3.2.24 HCI_VS_Read_Patch_Version (0xFF22)
      25. 3.2.25 HCI_VS_DRPb_Set_Power_Vector (0xFD82)
      26. 3.2.26 HCI_VS_DRPb_Set_Class2_Single_Power (0xFD87)
      27. 3.2.27 HCI_VS_LE_Output_Power (0xFDDD)
      28. 3.2.28 HCI_VS_A3DP_Codec_Configuration (0xFD8E)
      29. 3.2.29 HCI_VS_AVPR_Enable (0xFD92)
      30. 3.2.30 HCI_VS_A3DP_Open_Stream (0xFD8C)
      31. 3.2.31 HCI_VS_A3DP_Close_Stream (0xFD8D)
      32. 3.2.32 HCI_VS_A3DP_Start_Stream (0xFD8F)
      33. 3.2.33 HCI_VS_A3DP_Stop_Stream (0xFD90)
      34. 3.2.34 HCI_VS_A3DP_Sink_Codec_Configuration (0xFD9C)
      35. 3.2.35 HCI_VS_A3DP_Sink_Open_Stream (0xFD9A)
      36. 3.2.36 HCI_VS_A3DP_Sink_Close_Stream (0xFD9B)
      37. 3.2.37 HCI_VS_A3DP_Sink_Start_Stream (0xFD9D)
      38. 3.2.38 HCI_VS_A3DP_Sink_Stop_Stream (0xFD9E)
      39. 3.2.39 HCI_VS_WBS_Associate (0xFD78)
      40. 3.2.40 HCI_VS_WBS_Disassociate (0xFD79)
  6. 4General Hardware Errors
  7. 5Revision History

HCI_VS_Write_Hardware_Register (0xFF01)

Description:

This command assigns a value into a hardware register.

Table 3-36 Command Parameters HCI_VS_Read_Hardware_Register (0xFF00), Register address, Register value
Command Parameter Size (bytes) Value Description
Register address 4 0xXXXXXXXX Address of register
Register value 2 0xXXXX Value to assign
Table 3-37 Return Parameters
Returned Value Description Size (bytes) Events Generated
0x00
0x01 – 0xFF
Command succeeded.
Command failed.
1 Command Complete