SWRA751 September 2022
Description:
This command is used for setting LE power.
| Command Parameter | Size (bytes) | Value | Description |
|---|---|---|---|
| Power Level Index | 1 | 1 to 15 | Value indicating the Power level to be used for transmit output power of BLE |
| Returned Value | Description | Size (bytes) | Events Generated |
|---|---|---|---|
| 0x00 0x01 – 0xFF |
Command succeeded. Command failed. |
1 | Command Complete |