SWRA751 September 2022
Description:
This command configures the test mode parameters for the type of packets to transmit.
| Command Parameter | Size (bytes) | Value | Description |
|---|---|---|---|
| TX Power Level | 1 | 0x01 | Fixed BLE Power Level See HCI_VS_DRPb_Set_Power_Vector |
| RX Mode | 1 |
0x00 0x01 0x02 0x03 |
Normal Wide Window Continuous RX Wide Window and power saving |
| Packets to transmit | 2 |
0x0000 N |
Unlimited N number of packets to transmit |
| Access code | 4 | 0xXXXXXXXX |
An access code to sync and transmit Default:0x71764129 |
| BER Test Enable | 1 |
0x00 0x01 |
Disable BER Enable BER |
| BER Test Pattern | 1 |
0x00 0x01 0x02 0x03 0x04 0x05 0x06 0x07 |
PRBS 9 FOFO ZOZO PRBS 15 All 1 All 0 OFOF OZOZ |
| BER Test Packet Length | 1 | N | N Number of payload bytes to be received in the BER test |
| BER FA Threshold | 1 | 0xXX | A threshold for FA detection Default: 20 |
| Trace Enable | 1 |
0x00 0x01 |
Disable trace during BER test Enable trace during BER test |
| Reference CRC | 4 | 0xXXXX | Reference CRC value for the
packet. Default: 0x0000 |
| Returned Value | Description | Size (bytes) | Events Generated |
|---|---|---|---|
| 0x00 0x01 – 0xFF |
Command succeeded. Command failed. |
1 | Command Complete |