SFFS779 December 2024 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
The information is transferred several times in sequence using the same module instance and then compared to one another. When the same data path is used for duplicate transmissions, transmission redundancy is only useful for detecting transient faults. The diagnostic coverage can be improved by sending inverted data during the redundant transmission.
To provide diagnostic coverage of device interconnects and EMIF, readback of written data (in case of data writes) and multiple readbacks of information (in case of data reads) can be employed.