SFFS779 December 2024 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
The controller area network (MCAN) interface provides medium throughput networking with event-based triggering, compliant to the CAN and CAN FD (flexible data-rate) protocols. The MCAN modules require an external transceiver to operate on the CAN network. The following tests can be applied as diagnostics for this module (to provide diagnostic coverage on a specific function):