SFFS779 December 2024 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
Testing the integrity of various CPU logic (C28x, FPU, TMU, and so forth) is possible using a software-based self-test library (STL). TI provides a C28x_STL start-up test library with 60% diagnostic coverage for C28x, FPU, TMU, and VCRC. For more details, refer to Section 4.4 and the documentation found within TMS320F28P55x C28x_STL software installation. Error response, diagnostic testability, and any necessary software requirements are defined by the software implemented by the system integrator.