SFFS779 December 2024 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
The embedded Flash memory is a non-volatile memory that is tightly coupled to the C28x CPU. Each CPUSS has a dedicated flash memory. The Flash memory is not accessible by CLA or DMA. The Flash memory is primarily used for CPU instruction access, though data access is also possible. Access to the Flash memory can take multiple CPU cycles depending upon the device frequency and flash wait state configuration. Flash wrapper logic provides prefetch and data cache to improve performance.