SFFS779 December 2024 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
The outputs of the configurable logic block (CLB) can be monitored for proper operation by eCAP or eQEP using internal connections. The user must configure the CLB to generate a known good sequence of pulses (triggers), as required by the modules (eCAP or eQEP), to observe outputs through these blocks. The efficiency of monitoring is based on customer configuration.