SFFS779 December 2024 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
MCAN implements a timeout counter that is programmed during the INIT phase for the module. The timeout function can be continuous (preset by writing to TOCC.TOP on a periodic basis before the timeout function expires) or associated with Tx, Rx0, or Rx1 FIFOs (a FIFO empty presets the counter and first-push starts the down counting). A CAN system implementing a periodic messaging can use the timeout diagnostic to ascertain the presence of a system heartbeat.