SFFS779 December 2024 TMS320F28P550SG , TMS320F28P550SJ
The ePWM outputs can be monitored for correct operation by the ADC using board-level feedback, as indicated in Figure 6-4. The technical details for implementing such a loopback, like signal resolution and so forth, is provided in the reference link [9]. Error response, diagnostic testability, and any necessary software requirements are defined by the software implemented by the system integrator.
Figure 6-8 Monitoring of ePWM by ADC