SFFS779 December 2024 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
During and after execution of all commands (except ClearStatus), the Flash Wrapper updates the STATCMD register. CMDINPROGRESS and CMDDONE indicators are present to indicate the execution status of a command. A CMDPASS bit indicates whether an operation passed or failed. There are five different fail bits which indicate different failure mechanisms when a command fails. Setting of the CMDDONE status indicator at the end of a command execution also triggers the assertion of an interrupt event to the system.