SFFS779 December 2024 TMS320F28P550SG , TMS320F28P550SJ
In creating a functional Safety Element out of Context (SEooC) concept and doing the functional safety analysis, TI generates a series of assumptions on system-level design, functional safety concept, and requirements. These assumptions (sometimes called Assumptions of Use) are listed below. Additional assumptions about the detailed implementation of safety mechanisms are separately located in Section 6.4.
The TMS320F28P55x functional safety analysis was done under the following system assumptions:
During integration activities these assumptions of use and integration guidelines described for this component shall be considered. Use caution if one of the above functional safety assumptions on this component cannot be met, as some identified gaps can be unresolvable at the system-level.