SFFS779 December 2024 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
Whenever any program and erase operation is done, the flash controller performs a program and erase verify check. If the program and erase operation fails, FSM status register (STATCMD) indicates the error by setting the corresponding flags into the status register.