SFFS779 December 2024 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
To stay as general as possible, the safety concept assumes the MCU playing the role of a processing unit (or part of a processing unit) is connected to a remote controller (or controllers) by means of a communication bus, as shown in Figure 4-3. The communication bus is directly or indirectly connected to a sensor (or sensors) and actuator (or actuators).
IEC 61508:1 clause 8.2.12 defines a compliant item as any item (for example an element) on which a claim is being made with respect to the clauses of the IEC 61508 series. A system including a C2000 microcontroller can be used in a compliant item according to IEC61508, as indicated by Figure 4-3.
Figure 4-3 Definition of the C2000 MCU Used in a Compliant Item