SFFS779 December 2024 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
The LIN module supports detection of physical bus error conditions, an error flag is set and an interrupt is generated. A physical bus error (PBE) is detected by an initiator if no valid message can be generated on the bus (bus shorted to GND or VBAT). The bit monitor detects a PBE during the header transmission if a synch break cannot be generated (for example, because of a bus shortage to VBAT) or if a synch break delimiter cannot be generated (for example, because of a bus shortage to GND).