SFFS779 December 2024 TMS320F28P550SG , TMS320F28P550SJ
This module appends a CRC word along with the message. The CRC values are calculated and transmitted by the transmitter and then recalculated by the receiver. If the CRC value calculated by the receiver does not match the transmitted CRC value, a CRC error is flagged. Error response and any necessary software requirements are defined by the system integrator.