SFFS779 December 2024 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
Tx handler controls the message transfer from the external message RAM to the CAN core. A Tx event FIFO stores Tx timestamps together with the corresponding message ID. Transmit cancellation is also supported. Each element stores information about transmitted messages. By reading the Tx event FIFO the host CPU gets this information in the order the messages were transmitted.