SFFS779 December 2024 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
The high-resolution capture (HRCAP) peripheral measures the width of external pulses with a typical resolution within hundreds of picoseconds. This module includes capture channel in addition to a hardware calibration block to enable continuous on-line calibration, this drastically reduces software overhead to calibrate. HRCAP input can be connected to HRPWM output using X-BAR to enable periodic testing. The HRCAP enhancement has been added to eCAP 6 and eCAP 7.