SFFS779 December 2024
Using the CLB to SPI, without the CPU intervention, CLB is able to send out a continuous stream of 16-bit data to SPI which can then be saved in the device memory using the FIFO and DMA mechanism of the SPI. TI recommends implementing tests in the software to read back the SPI FIFO contents and the final memory contents and verify the contents are same when sending data from CLB to the SPI and then to the device memory. This provides a check for if the CLB data reaches SPI and the device memory.