SFFS779 December 2024 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
CMPSS ramp generation functionality is used in certain control applications (for example, peak current mode control). The functionality of ramp generator can be checked by reading back the contents of DACHVALA register and verifying that the register value is periodically updated based on the RAMPDLY, RAMPDECVAL, and RAMPMAXREF. Error response, diagnostic testability, and any necessary software requirements are defined by the software implemented by the system integrator.