SFFS779 December 2024 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
Peripherals can be clock gated on a per peripheral basis. This clock gate can be utilized to disable unused features so the features cannot interfere with active safety functions. This safety mechanism is enabled after reset. Software must configure and disable this mechanism to use a particular peripheral. Locking the particular configuration to avoid inadvertent writes is possible.