SFFS779 December 2024 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
Each communication message takes a fixed number of system-clock cycles for completing the transaction. The initiator can detect the transaction completion based on message acknowledge signaling from the target. The on-chip timer module can be used for profiling the time required for completing each transaction.