SFFS779 December 2024 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
The TMS320F28P55x MCU device family includes a co-processor implementing cyclic redundancy check (CRC) using a standard polynomial. The CRC module can be used to test the integrity of SRAM, Flash, OTP, and external memory contents by calculating a CRC for all memory contents and comparing this value to a previously generated golden CRC. The comparison of results, indication of fault, and fault response are the responsibility of the software managing the test. The cyclical check applied by the CRC logic provides an inherent level of self-checking (auto-coverage), which can be considered for application in latent fault diagnostics.