SFFS779 December 2024 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
DMA supports latching one additional trigger event. Before DMA services this latched event, if an additional event occurs, a DMA overflow interrupt is generated so the CONTROL_REG.PERINTFLG is set and another interrupt event occurs. When the CONTROL_REG.PERINTFLG sets, this indicates a previous peripheral event is latched and has not been serviced by the DMA.