SFFS779 December 2024 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
A software test can be utilized to test the basic functionality that encrypts and decrypts with the same configuration and data (decryption of encrypted data output using same KEY and Initialization Vector (IV)). Such a test can be executed at boot or periodically. The necessary software requirements are defined by the software implemented by the system integrator.