SFFS779 December 2024 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
Hardware for generating ECC data (ECC codec) is included in the flash wrapper design. However, error detection and correction is not done using this hardware. The system provides hardware to decode the ECC data read with data from the flash bank access port and does a detection and correction using that logic. Thus, the hardware used for ECC generation and for ECC detection and correction are separate. This allows an easier diagnostic if there is a fault in either of these sets of ECC logic.