SFFS779 December 2024 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
If the SPI RX buffer receives new data before the previous data has been read, the existing data is overwritten and lost. If this occurs, SPI hardware can flag the error and generate an interrupt to the CPU. This feature must be enabled and configured in software.