SFFS779 December 2024 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
The PMBus module supports detection of a stuck fault on clock (SCL) pin. If the SCL pin is stuck during communication to either the high or low value for a duration more than the programmed value (in PMBTIMHIGHTIMOUT and PMBTIMLOWTIMOUT registers), an interrupt is generated and respective flags are set in PMBSTS status register.