SFFS779 December 2024 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
The LIN module supports the detection of checksum errors on received data. An error flag bit is set and interrupt is generated when there is a checksum error detected by a receiving node. The type of checksum to use depends on the CIGCR1.CTYPE bit (for example, classic checksum is compatible with LIN 1.3 target nodes and enhanced checksum is compatible with LIN 2.0 and newer target nodes). The checksum error flag is cleared by reading the corresponding interrupt offset in the SCIINTVECT0/1 register.