SFFS779 December 2024 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
Texas Instruments highly recommends the use of an external voltage supervisor to monitor all voltage rails (VDDIO, VDDA, and VDD). The voltage supervisor must be configured with overvoltage and undervoltage thresholds within the recommended operating conditions of the target device as noted in the device-specific data sheet. Error response, diagnostic testability, and any necessary software requirements are defined by the external voltage supervisor selected by the system integrator.