SFFS779 December 2024 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
Calibration logic of OTTO (HRPWM) can be used to detect incorrect system clock (SYSCLK) frequencies. The clock whose frequency is being measured is configured as the system clock and the auto-calibration function is executed. The result obtained from the calibration function can be checked against the predetermined range of values to detect incorrect clock frequency or frequency drift. Error response, diagnostic testability, and any necessary software requirements are defined by the software implemented by the system integrator.