ZHCSL05C October 2019 – October 2023 TPS65313-Q1
PRODUCTION DATA
The BOOST converter integrates a dedicated thermal sense cell with thermal warning and shutdown thresholds. Thermal warning and shutdown are built-in monitoring and self-protection mechanisms that limit junction temperature and help prevent damage due to thermal overstress.
If the junction temperature exceeds the thermal warning level (TWARN_TH), the BOOST_OT_WARN status bit is set. Also, if the ENDRV/nIRQ pin is high, then the ENDRV/nIRQ pin is driven low to interrupt the external MCU, if the BOOST_OT_WARN_IRQ_EN bit has been set to 1b.
If the junction temperature exceeds the thermal shut-down level (TSTD_TH), the results are as follows:
The device goes into the RESET state as the BOOST output discharges to less than its UV-threshold level, if the BOOST UV event is configured as RESET state condition (the BOOST_UV_RST_EN bit is set to 1b).
The system MCU can try to enable the BOOST converter again by setting the BOOST_EN control bit, after receiving an interrupt when ENDRV/nIRQ pin toggles from high to low. However, the BOOST converter stays disabled until the junction temperature decreases to less than the TWARN_TH – TWARN_TH_HYS threshold, and while the BOOST_EN control bit stays set. To re-enable the BOOST converter, the MCU must send a SPI command to clear the CTRL_LOCK bit and set the BOOST_EN control bit.