ZHCSL05C October 2019 – October 2023 TPS65313-Q1
PRODUCTION DATA
Table 11-13 lists the multiple events that initialize the WD function and details on what gets initialized by each event.
| IMPACT | INITIALIZATION-TRIGGERING EVENT | ||||
|---|---|---|---|---|---|
| RESET TO DIAGNOSTIC STATE TRANSITION | CHANGE OF THE WD_CFG BIT | CHANGE OF WDT_WINx_CFG OR WD_Q&A_CFG REG | DIAGNOSTIC TO ACTIVE OR SAFE TO DIAGNOSTIC STATE TRANSITION | LBIST RUN COMPLETION | |
| A new WD cycle start | YES | YES | YES | YES | YES |
| WD_ANSW_CNT[1:0](1) | YES | YES | YES | YES | YES |
| The WD status flags(2) | YES | YES | YES | YES | YES |
| WD_CFG_CHG(3) | NO | YES | YES | NO | NO |
| WDT_QUESTION_VALUE(4) | YES | YES | N/A(10) | NO | YES |
| WDT_Q&A_CFG register(4) | YES | YES | N/A(10) | NO | NO |
| WDT_WIN1_CFG and WDT_WIN2_CFG | YES | YES | N/A(10) | NO | NO |
| WD_FAIL_CNT[3:0] | YES(5) | YES(5) | YES(6) | YES(7) | YES(7) |
| WD_FC_ENDRV_TH[3:0](5) | YES | YES | NO | NO | NO |
| WD_FC_RST_TH[3:0](8) | YES | YES | NO | NO | NO |
| WD_CFG(9) | YES | N/A(10) | NO | NO | NO |