ZHCSL05C October 2019 – October 2023 TPS65313-Q1
PRODUCTION DATA
| POS | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| 13.0 | IDIAGOUT_MAX | DIAG_OUT output current in Analog MUX mode |
300 | µA | |||
| 13.1 | VOFFSET_AMUX_BUF | Input offset of AMUX buffer | -7 | 7 | mV | ||
| 13.2 | CAMUX_DIAG_OUT | AMUX buffer output capacitor | Directly at DIAG_OUT pin | 100 | pF | ||
| 13.3 | CAMUX_LOW_PASS | Low pass filter capacitance | Requires > 1kΩ series resistor between DIAG_OUT and CAMUX_LOW_PASS | 100 | nF | ||
| 13.4 | DRVIN_SAFE | AMUX output division ratio for VIN_SAFE, VIN_SAFE/VDIAG_OUT | DIAG_MUX_SEL [7:0] = 0000 0001b | 19.6 | 20 | 20.4 | |
| 13.5 | DRVIN | AMUX output division ratio for VIN, VIN/VDIAG_OUT | DIAG_MUX_SEL [7:0] = 0000 0010b | 19.6 | 20 | 20.4 | |
| 13.6 | DRVREF_MON | AMUX output division ratio for Voltage Monitor bandgap reference, VREF_MON/VDIAG_OUT | DIAG_MUX_SEL [7:0] = 0000 0011b, VREF_MON = 1.0V (TYP) | 1 | |||
| 13.7 | DRVREF_REG | AMUX output division ratio for Regulators bandgap voltage reference, VREF_REG/VDIAG_OUT | DIAG_MUX_SEL [7:0] = 0000 0100b, VREF_REG = 1.2V (TYP) | 1 | |||
| 13.8 | DRAVDDx | AMUX output division ratio for AVDD1 and AVDD2, VAVDDx/VDIAG_OUT(1) | DIAG_MUX_SEL [7:0] = 0000 0101b - 0000 0110b | 4.29 | 4.385 | 4.48 | |