ZHCSL05C October 2019 – October 2023 TPS65313-Q1
PRODUCTION DATA
The BUCK1 extreme overvoltage protection (EOVP) detects fast voltage increases that are caused by a fault, either internal or external, to the TPS65313-Q1 device. A built-in protection mechanism is implemented to protect the downstream switched-mode BUCK2 regulator and BOOST converter.
The thresholds is set at 4 V (with ±4% variation) regardless of the setting of the BUCK1 output voltage. When a BUCK1 EOVP condition is detected, the BUCK1 regulator, the BUCK2 regulator, and the BOOST converter are immediately disabled and the device goes into the OFF state.